text.skipToContent text.skipToNavigation

Catalog No. : CI70-FP7

Description:  LOOMEX/BX CONNECTOR 3/8 FLIP-PAK

UPC: 622538125514

Made or assembled in Canada.

Fitting, One Screw, Trade Size 3/8 Inch, Clamping Range 0.13 Inch - 0.70 Inch, Zinc Alloy, Suggested Application NMD90 14/2-10/2, 14/3-10/3 and AC90 14/2-10/2, 14/3-10/3, 14/4-10/4, Pack of 275
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Electrical fittings

Application

NMD90 (loomex) 14/2-10/2, 14/3-10/3 - AC90 (BX) 14/2-10/2, 14/3-10/3, 14/4-10/4

Specifications

Material

Zinc alloy

Classifications

Brand Name

Iberville

Dimensions

Size

3/8 Inch

Compliance and Certifications

TSCA TSCA Section 6(h) Compliant
ETIM EC001180 Screw connection for protective metallic hose

Nominal size in inch

3/8 inch

Model

Straight

Revolving thread

N

Construction type

External thread

Connection type screw connection to housing

Thread

One-piece

Y

Material housing

Zinc die-cast

Surface protection

Untreated

Approved in combination with protective conduit DIN EN 61386-23

N

Approved in combination with protective conduit FI

N

Documents/Support Tools

Sales Drawing

Click here