text.skipToContent text.skipToNavigation

Catalog No. : CI6704-IT

Description:  INSUL 90DEG L-T FTG 1/2IN ZNC ALLOY

UPC: 622538756718

Fitting, Insulated 90 Degree Liquidtight, Trade Size 1/2 Inch, Knockout Size 1/2 Inch, Length 2.46 Inches, Width 2.24 Inches, Thread Length 0.53 Inch, Zinc Alloy
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Liquid tight connectors

Specifications

Connection

Threaded

Material

Zinc alloy

Classifications

Brand Name

Iberville

Standard

CSA 700501

Dimensions

Size

1/2 Inch

ETIM EC001180 Screw connection for protective metallic hose

Nominal size in inch

1/2 inch

Model

90°-Bend

Revolving thread

N

Construction type

External thread

Connection type screw connection to housing

Thread

One-piece

Y

Material housing

Zinc die-cast

Surface protection

Untreated

Approved in combination with protective conduit DIN EN 61386-23

N

Approved in combination with protective conduit FI

N

Documents/Support Tools

Sales Drawing

Click here