text.skipToContent text.skipToNavigation

Catalog No. : CI5720-WL

Description:  2-1/2 EMT COMP COUPLING WET LOC

UPC: 622538130662

EMT Regular Compression Coupling, Trade Size 2-1/2 Inches, Material Steel, for Wet Locations
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical metallic tubing EMT connectors

Specifications

Material

Steel

Color

Silver

Classifications

Brand Name

Steel City

Standard

UL E16592

Dimensions

Size

2-1/2 Inches

ETIM EC001492 Coupler for cable protection tube

Material

Metal

Material quality

Steel

Colour

Other

Documents/Support Tools

Sales Drawing

Click here