Catalog No. : CI5712-WL
Description: 1-1/2 EMT COMP COUPLING WET LOC
UPC: 622538130648
EMT Regular Compression Coupling, Trade Size 1-1/2 Inch, Material Steel, for Wet Locations
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Electrical metallic tubing EMT connectors |
Specifications
Material |
Steel |
Color |
Silver |
Classifications
Brand Name |
Steel City |
Standard |
UL E16592 |
Dimensions
Size |
1-1/2 Inch |
ETIM Classification
ETIM
EC001492 Coupler for cable protection tube
Material |
Metal |
Material quality |
Steel |
Colour |
Other |
Documents/Support Tools
Sales Drawing |