n° de catalogue : CI5710-WL
Description: 1-1/4 EMT COMP COUPLING WET LOC
UPC: 622538130631
EMT Regular Compression Coupling, Trade Size 1-1/4 Inch, Material Steel, for Wet Locations
Afficher plus
Afficher moins
Pour plus d’informations, visitez:
tnb.ca.abb.com/fr/
Descriptors
|
Category |
Electrical metallic tubing EMT connectors |
Specifications
|
Material |
Steel |
|
Color |
Silver |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E16592 |
Dimensions
|
Size |
1-1/4 Inch |
Certification/Norme
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E16592 | N/A | FKAV | N/A | N/A |
ETIM Classification
ETIM
EC001492 Coupler for cable protection tube
|
Material |
Metal |
|
Material quality |
Steel |
|
Colour |
Other |
Documents/outils d'aide
|
Dessin de vente |