text.skipToContent text.skipToNavigation

Catalog No. : CI5610-IT-WL

Description:  1-1/4 EMT INS, COMP CONN WET LOC

UPC: 622538130525

EMT Insulated Throat Compression Fitting, Trade Size 1-1/4 Inch, Material Steel, for Wet Locations
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical metallic tubing EMT connectors

Specifications

Material

Steel

Color

Silver

Classifications

Brand Name

Steel City

Standard

UL E16592

Dimensions

Size

1-1/4 Inch

ETIM EC001180 Screw connection for protective metallic hose

Nominal size in inch

1 1/4 inch

Model

Straight

Revolving thread

N

Construction type

External thread

Connection type screw connection to housing

Thread

One-piece

Y

Material housing

Steel

Surface protection

Untreated

Approved in combination with protective conduit DIN EN 61386-23

N

Approved in combination with protective conduit FI

N

Documents/Support Tools

Sales Drawing

Click here