text.skipToContent text.skipToNavigation

Catalog No. : CI5608-IT-WL

Description:  1 EMT INS. COMP CONN WET LOC

UPC: 622538130518

EMT Insulated Throat Compression Fitting, Trade Size 1 Inch, Material Steel, for Wet Locations
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical metallic tubing EMT connectors

Specifications

Material

Steel

Finish

Electro Zinc Plated

Color

Silver

Insulation

Nylon

Classifications

Brand Name

Steel City

Dimensions

Size

1 Inch

ETIM EC001180 Screw connection for protective metallic hose

Nominal size in inch

1 inch

Model

Straight

Revolving thread

N

Construction type

External thread

Connection type screw connection to housing

Thread

One-piece

Y

Material housing

Steel

Surface protection

Untreated

Approved in combination with protective conduit DIN EN 61386-23

N

Approved in combination with protective conduit FI

N

Documents/Support Tools

Sales Drawing

Click here