text.skipToContent text.skipToNavigation

Catalog No. : CI5168

Description: 

UPC:

Couplings, EMT/Rigid Conduit, Trade Size EMT 1 Inch Rigid Conduit 1 Inch, Zinc Alloy
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical fittings

Special Features

Concrete-tight

Specifications

Material

Zinc alloy

Classifications

Brand Name

Steel City / Iberville

Standard

12798
12798

Dimensions

Size

1 Inch

ETIM EC001492 Coupler for cable protection tube

Material

Metal

Material quality

Other

Colour

Natural colour