text.skipToContent text.skipToNavigation

Catalog No. : CI4040-FP5

Description:  LOOMEX CONNECTOR 1/2IN FLIP-PAK 400

UPC: 622538078742

Made or assembled in Canada.

Connector, One Screw, Trade Size 1/2 Inch, Clamping Range 0.19 Inch - 0.57 Inch, Steel, Suggested Application NMD90 14/2-10/2, 14/3-10/3, 2 cables: 14/2, Pack of 400
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Electrical fittings

Application

NMD90 (Loomex) 14/2-10/2, 14/3-10/3, 2 cables 14/2

Specifications

Material

Steel

Classifications

Brand Name

Iberville

Standard

3313
3313

Dimensions

Size

1/2 Inch

ETIM EC001180 Screw connection for protective metallic hose

Nominal size in inch

1/2 inch

Model

Straight

Revolving thread

N

Construction type

External thread

Connection type screw connection to housing

Thread

One-piece

Y

Material housing

Steel

Surface protection

Untreated

Approved in combination with protective conduit DIN EN 61386-23

N

Approved in combination with protective conduit FI

N

Documents/Support Tools

Sales Drawing

Click here

Click here