text.skipToContent text.skipToNavigation

Catalog No. : CI2404

Description:  1/2 INSULATED BUSHING

UPC: 622538695048

1/2 Inch Insulated Metallic Bushing, Die Cast Zinc, For Rigid Conduit, Temperature Maximum 105 Degree C, Reinforced Ribs, 100 Pieces, CSA Certified
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical bushing

Application

For Use with Rigid/IMC Conduits

Specifications

Material

Zinc Die Cast

Classifications

Brand Name

Steel City

Sub Brand

Iberville

Standard

CSA
CSA

Dimensions

Size

1/2 Inch

Documents/Support Tools

Sales Drawing

Click here