text.skipToContent text.skipToNavigation

Catalog No. : CI2211-SID

Description:  AC90 CONN 1/2 DBL SNAP 90

UPC: 708917416593

90 degree, Double snap, 1/2 inch fitting for armored cable or flexible metal conduit.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical fittings

Type

Armored Cable and Flexible Metal Conduit

Special Features

Double Snap

Application

AC90 (BX): 8/2, 8/3 FMC: 1/2

Specifications

Material

Zinc Alloy

Classifications

Brand Name

Iberville

Standard

cULus 6B55

Dimensions

Size

1/2 inch

Documents/Support Tools

Sales Drawing

Click here

Click here