Catalog No. : CI2175-SID
Description: AC90 CONN DUPLEX 3/8 DBL SNAP
UPC: 708917416609
Double snap, 3/8 inch fitting for 2 armored cables or 2 flexible metal conduits.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Electrical fittings |
Type |
Armored Cable and Flexible Metal Conduit |
Special Features |
Double Snap |
Application |
AC90 (BX): 14-2, 10-3 FMC: 3/8 |
Specifications
Material |
Zinc Alloy |
Classifications
Brand Name |
Iberville |
Standard |
cULus 6B55 |
Dimensions
Size |
3/8 inch |
Documents/Support Tools
Sales Drawing |