Catalog No. : CI2167
Description: 1-SCR FTG 3/4IN RANGE .71-1.1IN AL
UPC: 622538722676
Descriptors
|
Category |
Electrical fittings |
|
Application |
For 1/0/1-4/0/1, 6/2-4/2, 8/3-3/3, 8/4-6/4 |
Specifications
|
Material |
Aluminum |
Classifications
|
Brand Name |
Iberville |
|
Standard |
3313 |
Dimensions
|
Size |
3/4 Inch |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 3313 | 441202 | N/A | LR3313-79 | N/A |
| CSA | 3313 | 441401 | N/A | LR3313-79 | N/A |
Sustainability
| Environmental product declaration |
EPD Carlon Riser-Gard PVC Conduit US |
|
Nominal size in inch |
3/4 inch |
|
Model |
Straight |
|
Revolving thread |
N |
|
Construction type |
External thread |
|
Connection type screw connection to housing |
Thread |
|
One-piece |
Y |
|
Material housing |
Other |
|
Surface protection |
Untreated |
|
Approved in combination with protective conduit DIN EN 61386-23 |
N |
|
Approved in combination with protective conduit FI |
N |
Documents/Support Tools
|
Sales Drawing |