Catalog No. : CI08-90-AM4
Description: 4WAY AMP CONN 90D INTERFACE NC08
UPC: 5020963023194
Hinged Connector Interface Fitting, 90 Degree Elbow with 360 Degree Swivel, 4-Way AMP Junior or Mini Timer Connector to Conduit, Conduit Size NC08/NW7.5, Operating Temperature -40 to 120 Degrees Celsius, RoHS Compliant, IP40 Rating, Very High UV Protection, Polyamide (Nylon), Black
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Electrical connector assembly |
Special Features |
High Pull-Off Strength |
Application |
Provide Connection Between Connector Interface and Conduit |
Specifications
Connection |
90 degree elbow, 360 degree swivel, 4-way connection |
Material |
Polyamide/Nylon |
Color |
Black |
Insulation |
IP40 |
Temperature Rating |
-40 to 120 C |
Environmental Conditions |
Very High UV Protection |
Classifications
Brand Name |
Harnessflex |
Standard |
RoHS Compliant |
Dimensions
Size |
Conduit Size NC08/NW7.5 |