text.skipToContent text.skipToNavigation

Catalog No. : CI-MF-90

Description:  90 DEGREE ADAPTOR MALE/FEMALE AM155

UPC: 5020963024405

PVC Coated Conduit Coupling, 3/4 Inch/21 Metric Coupling Size, 1.53 Inch/38.91 Millimeters Minimum Length of Metal, 3.75 Inch/95.25 Millimeters Total Minimum Length Including Sleeve, Straight Threads, Pressure Sealing Sleeves, Blue Urethane Coating on Interior and Threads, Aluminum
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical conduit coupling

Application

Corrosion-Protected Connections for Conduit Sections

Specifications

Color

Black

Classifications

Brand Name

Harnessflex

Dimensions

Trade Size

90 in

Compliance and Certifications

RoHS RoHS3 Compliant