text.skipToContent text.skipToNavigation

Catalog No. : CHT75040-11

Description:  CU HTAP MAIN750 BRNCH350-4/0 YEL

UPC: 786210326627

Copper H-Tap for Wire Range Main: 750 Str. (750-500), Branch 350-4/0 Str./CU/Flex, Yellow Z
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Color-coded for easy matching with proper die.
  • #N/A
  • Application Tools: TBM15I

Descriptors

Category

Electrical taps

Specifications

Voltage Rating

600 V

Material

Copper

Finish

Tin-Plated

Classifications

Brand Name

Color Keyed / Blackburn

Standard

UL E9809

Dimensions

Conductor Size

750 kcmil

Tap Size

350 to 4/0 AWG

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here