text.skipToContent text.skipToNavigation

Catalog No. : CHT750350-1F

Description:  CU H-TAP

UPC: 786210083711

Copper H-Tap for Wire Range Main: (750-500) (750) Flex Only, Branch (750-500), White F
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Color-coded for easy matching with proper die.
  • #N/A
  • Application Tools: TBM15I

Descriptors

Category

Electrical taps

Specifications

Voltage Rating

600 V

Material

Copper

Finish

Tin-Plated

Classifications

Brand Name

Color Keyed / Blackburn

Standard

UL E9809

Dimensions

Conductor Size

(750-500) (750) Flex Only

Tap Size

750 to 500 kcmil

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here