text.skipToContent text.skipToNavigation

Catalog No. : CHS38

Description:  .375IN CLR PVC HEAT SHRINK ON 50FT

UPC: 786210803098

Thin-Wall Heat-Shrinkable Tubing for Cable Range 8 - 6 AWG, Expanded Diameter 0.38 inch, Reel of 50 Feet, rated for 600 Volt, 125 degrees C, Material: Polyvinyl Chloride, Clear
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Clear shrink enables user to inspect die and crimp details after installation.
  • Flexible PVC tubing is suitable for industrial and electonic applications.
  • UL standard UL224, VW-1 Rated. CSA standard C22.2 no. 198.1 oft.

Descriptors

Category

Heat shrinkable tube

Special Features

Clear shrink enables user to inspect die and crimp details after installation.

Specifications

Voltage Rating

600 V

Color

Transparent

Classifications

Brand Name

Shrink-Kon

Dimensions

Thickness

Thin

Length

50 ft

Compliance and Certifications

RoHS RoHS3 Compliant
ETIM EC000217 Shrink tubing

Type

Heat-shrink

Model

Thin-walled

Shrink rate

2:1

Inner diameter before heat-shrink

9.652 mm

Inner diameter before heat-shrink

0.38 inch

Inner diameter after heat-shrink

4.826 mm

Inner diameter after heat-shrink

0.19 inch

Nominal diameter inch

3/8 inch

Wall thickness after shrinking

7.62 mm

Wall thickness after shrinking

0.3 inch

Length

15.24 m

Length

50 ft

Operation temperature

-30-+105 °C

Operation temperature

-22-+221 °F

Colour

Transparent

Halogen free

N

With inner glue

N

Printable

N

UL approval

Y

Documents/Support Tools

Sales Drawing

Click here