Catalog No. : CHS14
Description: .25IN CLR PVC HEAT SHRINK ON 50FT R
UPC: 786210802961
- Clear shrink enables user to inspect die and crimp details after installation.
- Flexible PVC tubing is suitable for industrial and electonic applications.
- UL standard UL224, VW-1 Rated. CSA standard C22.2 no. 198.1 oft.
Descriptors
Category |
Heat shrinkable tube |
Special Features |
Clear shrink enables user to inspect die and crimp details after installation. |
Specifications
Voltage Rating |
600 V |
Color |
Transparent |
Classifications
Brand Name |
Shrink-Kon |
Dimensions
Thickness |
Thin |
Length |
50 ft |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH | REACH 240 Compliant |
TSCA | TSCA Section 6(h) Compliant |
POPs | POPs 28 Compliant |
Type |
Heat-shrink |
Model |
Thin-walled |
Shrink rate |
2:1 |
Inner diameter before heat-shrink |
6.35 mm |
Inner diameter before heat-shrink |
0.25 inch |
Inner diameter after heat-shrink |
3.302 mm |
Inner diameter after heat-shrink |
0.13 inch |
Nominal diameter inch |
1/4 inch |
Wall thickness after shrinking |
0.762 mm |
Wall thickness after shrinking |
0.03 inch |
Length |
15.24 m |
Length |
50 ft |
Operation temperature |
-30-+105 °C |
Operation temperature |
-22-+221 °F |
Colour |
Transparent |
Halogen free |
N |
With inner glue |
N |
Printable |
N |
UL approval |
Y |
Documents/Support Tools
Sales Drawing |