Catalog No. : CHS-KIT
Description: COLORED HEAT SHRINK KIT
UPC: 786210928357
Thin-Wall Heat Shrinkable Tubing Assortment precut in 6 inch lengths - six sizes from 3/16 inch to 1 inch of multi-colored tubing, includes plastic storage case
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Flame-retardant, cross-linked polyolefin.
- Meets UL 224, 125°C; CSA 22.2 No. 198.1, 125°C; MIL-DTL-23053/5 Class 1&2; AMS 3636 & 3637; DEF STAN 59-97, Issue 3, Type 2a
Descriptors
Category |
Heat shrinkable tube |
Specifications
Shrink Ratio |
2:1 |
Voltage Rating |
600 V |
Dielectric Strength |
600 V/Mil (24kV/mm) |
Volume Resistivity |
1016 ohm-cm |
Flammability |
Self Extinguishing |
Water Absorption |
0.30 % |
Color |
Red |
Classifications
Brand Name |
Shrink-Kon |
Dimensions
Thickness |
Thin |
Length |
6 in , 152.4 mm |
ETIM Classification
ETIM
EC001049 Assortment box with heat-shrink tubing segments
Shrink rate |
2:1 |
With inner glue |
N |
With tool |
N |
Documents/Support Tools
Sales Drawing |