text.skipToContent text.skipToNavigation

Catalog No. : CH610EH075MV

Description:  B10 DBL LVR LKG CPLR 1XPG21-3/4

UPC: 786209987860

Double lever locking inline coupler hood with top entry, 10 contacts, NPT entry - 1 Inch x 3/4 Inch
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Terminal block covers

Application

For inline, portable or special service connections

Specifications

Material

Die-Cast Aluminum Alloy

Finish

Epoxy Powder Coated

Temperature Rating

-40 to +257 F

Classifications

Brand Name

Pos-E-Kon

Standard

UL E215386

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
ETIM EC000437 Housing for rectangular connectors

Width

43.0022 mm

Height

77.47 mm

Type of housing

Coupling housing

Material housing

Aluminium

Coating housing

Powder coating

Position cable feed

Sideways

With cable screw gland

N

With hinged lid

N

Inflammability class of insulation material acc. with UL94

V0

Operation temperature

-40 - +125 °C

Degree of protection (IP), mounted

Other

Documents/Support Tools

Sales Drawing

Click here