Catalog No. : CH4X1C-1200
Description: 1.5IN PLENUM GARD CORR ORG 1200FT
UPC: 791207203652
Descriptors
Category |
Electrical conduit |
Special Features |
Manufactured from PVDF resin which is extremely durable and resistant to abrasion and mechanical damage before/after cable installation. |
Application |
Plenum, riser and general purpose applications. |
Specifications
Material |
PVDF |
Color |
Orange |
Classifications
Brand Name |
Carlon |
Standard |
UL e151168 |
Dimensions
Trade Size |
1-1/2 Inch |
Outside Diameter |
1.88 in |
Inside Diameter |
1.50 in |
Length |
1,200 ft |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH | REACH 247 Compliant |
TSCA | TSCA Section 6(h) Compliant |
Nominal diameter |
38.1 mm |
Nominal size in inch |
1 1/2 inch |
Outer diameter |
1.88 inch |
Inner diameter |
1.5 inch |
Material |
Other |
Bending radius, static |
101.6 mm |
UV resistant |
N |
Colour |
Orange |
Sheathing material |
Not sheathed |
Approved according to DIN EN 61386-23 |
N |
Approved according to UR |
N |
Approves according to Vd TÜV/GGVS |
N |
Approved according to LUL/British Standard |
N |
Approved according to Lloyd's Register TA |
N |
Approved according to UTAC |
N |
Approved according to DIN 5510 |
N |
Approved according to NF F 16-101 |
N |
Documents/Support Tools
Sales Drawing |