text.skipToContent text.skipToNavigation

Catalog No. : CH138-110EG

Description:  TRIPLE CABLE CLAMP

UPC: 786210097459

Made or assembled in Canada.

Clamp, Heavy Duty Triple Cable, Outer Diameter of Cable or Pipe .70-1.10 Inch/18-28mm, Rigid Conduit 3/4 Inch, EMT Conduit 3/4 Inch, Electro-Galvanized Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Hose or pipe clamps

Specifications

Material

Steel

Finish

SilverGalv/Electro-Galvanized

Color

Silver

Number Of Holes

0

Classifications

Brand Name

Superstrut

Dimensions

Maximum Clamp Diameter

1.10 in

Minimum Clamp Diameter

0.70 in

ETIM EC002470 Mounting clamp for cable protection tubes

Material

Steel

Surface protection

Galvanic/electrolytic zinc plated

Rotatable

N

Documents/Support Tools

SDS

Click here

Sales Drawing

Click here