Catalog No. : CH138-081EG
Description: TRIPLE PIPE AND CABLE CLAMP, EG
UPC: 616013119242
Made or assembled in Canada.
Clamp, Heavy Duty Triple Cable, Outer Diameter of Cable or Pipe .50-.81 Inch/13-21mm, Rigid Conduit 1/2 Inch, EMT Conduit 1/2 Inch, Electro-Galvanized Steel
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
Descriptors
Category |
Hose or pipe clamps |
Specifications
Material |
Steel |
Finish |
SilverGalv/Electro-Galvanized |
Color |
Silver |
Number Of Holes |
0 |
Classifications
Brand Name |
Superstrut |
Dimensions
Maximum Clamp Diameter |
0.81 in |
Minimum Clamp Diameter |
1/2 in |
ETIM Classification
ETIM
EC002470 Mounting clamp for cable protection tubes
Material |
Steel |
Surface protection |
Galvanic/electrolytic zinc plated |
Rotatable |
N |
Documents/Support Tools
Sales Drawing |