text.skipToContent text.skipToNavigation

Catalog No. : CH128-475EG

Description:  HD DBL CBL CLP OD 4.25-4.75IN EG

UPC: 616013108031

Made or assembled in Canada.

Clamp, Heavy Duty Double Cable, Outer Diameter of Cable or Pipe 4.25-4.75 Inches/110-120mm, Rigid Conduit 4 Inches, EMT Conduit 4 Inches, Electro-Galvanized Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Hose or pipe clamps

Specifications

Material

Steel

Finish

SilverGalv/Electro-Galvanized

Color

Silver

Number Of Holes

0

Classifications

Brand Name

Superstrut

Dimensions

Maximum Clamp Diameter

4-3/4 in

Minimum Clamp Diameter

4 in

ETIM EC002470 Mounting clamp for cable protection tubes

Material

Steel

Surface protection

Galvanic/electrolytic zinc plated

Rotatable

N