text.skipToContent text.skipToNavigation

Catalog No. : CH128-375EG

Description:  HD DBL CBL CLP OD 3.25-3.75IN EG

UPC: 616013121719

Made or assembled in Canada.

Clamp, Heavy Duty Double Cable, Outer Diameter of Cable or Pipe 3.25-3.75 Inches/82-94mm, Rigid Conduit 3 Inches, EMT Conduit 3 Inches, Electro-Galvanized Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Hose or pipe clamps

Specifications

Material

Steel

Finish

SilverGalv/Electro-Galvanized

Color

Silver

Number Of Holes

0

Classifications

Brand Name

Superstrut

Dimensions

Maximum Clamp Diameter

3-3/4 in

Minimum Clamp Diameter

3 in

ETIM EC002470 Mounting clamp for cable protection tubes

Material

Steel

Surface protection

Galvanic/electrolytic zinc plated

Rotatable

N