text.skipToContent text.skipToNavigation

Catalog No. : CH128-205EG

Description:  HD DBL CBL CLP OD 1.65-2.05IN EG

UPC: 786210563190

Made or assembled in Canada.

Clamp, Heavy Duty Double Cable, Outer Diameter of Cable or Pipe 1.65-2.05 Inch/42-52mm, Rigid Conduit 1-1/2 Inch, EMT Conduit 1-1/2 Inch, Aluminum
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Hose or pipe clamps

Specifications

Material

Aluminum

Number Of Holes

0

Classifications

Brand Name

Superstrut

Dimensions

Maximum Clamp Diameter

2.05 in

Minimum Clamp Diameter

1-1/2 in

ETIM EC002470 Mounting clamp for cable protection tubes

Material

Aluminium

Surface protection

Galvanic/electrolytic zinc plated

Rotatable

N

Documents/Support Tools

Sales Drawing

Click here