text.skipToContent text.skipToNavigation

Catalog No. : CH128-110SS

Description:  HD DBL CBL CLP OD 0.7-1.10IN SS

UPC: 786210731803

Made or assembled in Canada.

Clamp, Heavy Duty Double Cable, Outer Diameter of Cable or Pipe .70-1.10 Inch/18-28mm, Rigid Conduit 3/4 Inch, EMT Conduit 3/4 Inch, Stainless Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Hose or pipe clamps

Specifications

Material

Stainless Steel

Number Of Holes

0

Classifications

Brand Name

Superstrut

Dimensions

Maximum Clamp Diameter

1.10 in

Minimum Clamp Diameter

0.7 in

ETIM EC002470 Mounting clamp for cable protection tubes

Material

Stainless steel

Rotatable

N

Documents/Support Tools

Sales Drawing

Click here