text.skipToContent text.skipToNavigation

Catalog No. : CH128-047EG

Description:  HD DBL CBL CLP SZ 0.47IN EG STL

UPC: 786210182452

Made or assembled in Canada.

Double Cable Clamp, Electro Galvanized, 0.47 inch OD
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Hose or pipe clamps

Specifications

Material

Steel

Finish

SilverGalv/Electro-Galvanized

Color

Silver

Number Of Holes

0

Classifications

Brand Name

Superstrut

Documents/Support Tools

Sales Drawing

Click here