text.skipToContent text.skipToNavigation

Catalog No. : CH118-475SS

Description:  HD CBL CLP OD 4.25-4.75IN SS

UPC: 786210634890

Made or assembled in Canada.

Clamp, Heavy Duty Cable, Outer Diameter of Cable or Pipe 4.25-4.75 Inches/110-120mm, Rigid Conduit 4 Inches, EMT Conduit 4 Inches, Stainless Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Hose or pipe clamps

Special Features

One piece installation, no screws or bolts to drop.

Specifications

Material

Stainless Steel

Number Of Holes

0

Classifications

Brand Name

Superstrut

Dimensions

Maximum Clamp Diameter

4-3/4 in

Minimum Clamp Diameter

4 in

Sustainability

Environmental product declaration

EPD Superstrut Cobra® clamps - CA

EPD Galvanized Superstrut® channels US

End of Life instructions Superstrut channels CA

EPD Superstrut Steel channels - CA

EPD Superstrut Stainless Steel channels - CA

ETIM EC002470 Mounting clamp for cable protection tubes

Material

Stainless steel

Rotatable

N

Documents/Support Tools

Sales Drawing

Click here