text.skipToContent text.skipToNavigation

Catalog No. : CH118-425SS

Description:  HD CBL CLP OD 3.75-4.25IN SS

UPC: 786210602097

Made or assembled in Canada.

Clamp, Heavy Duty Cable, Outer Diameter of Cable or Pipe 3.75-4.25 Inches/94-110mm, Rigid Conduit 3-1/2 Inches, EMT Conduit 3-1/2 Inches, Stainless Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Hose or pipe clamps

Special Features

One piece installation, no screws or bolts to drop.

Specifications

Material

Stainless Steel

Number Of Holes

0

Classifications

Brand Name

Superstrut

Dimensions

Maximum Clamp Diameter

4-1/4 in

Minimum Clamp Diameter

3-1/2 in

ETIM EC002470 Mounting clamp for cable protection tubes

Material

Stainless steel

Rotatable

N

Documents/Support Tools

Sales Drawing

Click here