Catalog No. : CH118-425EG
Description: HD CBL CLP OD 3.75-4.25IN EG
UPC: 786210621289
Made or assembled in Canada.
Clamp, Heavy Duty Cable, Outer Diameter of Cable or Pipe 3.75-4.25 Inches/94-110mm, Rigid Conduit 3-1/2 Inches, EMT Conduit 3-1/2 Inches, Electro-Galvanized Steel
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
Descriptors
Category |
Hose or pipe clamps |
Special Features |
Installs quickly and easily, requires only a screwdriver for installation. |
Application |
One piece installation, no screws or bolts to drop. |
Specifications
Material |
Steel |
Finish |
SilverGalv/Electro-Galvanized |
Classifications
Brand Name |
Superstrut |
ETIM Classification
ETIM
EC002470 Mounting clamp for cable protection tubes
Material |
Steel |
Surface protection |
Galvanic/electrolytic zinc plated |
Rotatable |
N |
Documents/Support Tools
Sales Drawing |