text.skipToContent text.skipToNavigation

Catalog No. : CH118-300SS

Description:  HD CBL CLP OD 2.6-3IN SS

UPC: 786210563077

Made or assembled in Canada.

Clamp, Heavy Duty Cable, Outer Diameter of Cable or Pipe 2.60-3.00 Inches/66-76mm, Rigid Conduit 2-1/2 Inches, EMT Conduit 2-1/2 Inches, Stainless Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Hose or pipe clamps

Special Features

One piece installation, no screws or bolts to drop.

Specifications

Material

Stainless Steel

Number Of Holes

0

Classifications

Brand Name

Superstrut

Dimensions

Maximum Clamp Diameter

3 in

Minimum Clamp Diameter

2-1/2 in

ETIM EC002470 Mounting clamp for cable protection tubes

Material

Stainless steel

Rotatable

N

Documents/Support Tools

Sales Drawing

Click here