Catalog No. : CH118-250EG
Description: HD CBL CLP OD 2.12-2.5IN EG
UPC: 786210562483
Made or assembled in Canada.
Clamp, Heavy Duty Cable, Outer Diameter of Cable or Pipe 2.12-2.5 Inches/54-64mm, Rigid Conduit 2 Inches, EMT Conduit 2 Inches, Electro-Galvanized Steel
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
Descriptors
Category |
Hose or pipe clamps |
Special Features |
Available in double or triple configurations. Example: Double = CH128-047EG, Triple = CH138-047EG |
Application |
For metal framing |
Specifications
Material |
Steel |
Finish |
SilverGalv/Electro-Galavanized |
Classifications
Brand Name |
Superstrut |
ETIM Classification
ETIM
EC002470 Mounting clamp for cable protection tubes
Material |
Steel |
Surface protection |
Galvanic/electrolytic zinc plated |
Rotatable |
N |
Documents/Support Tools
Sales Drawing |