text.skipToContent text.skipToNavigation

Catalog No. : CH118-205EG

Description:  HD CBL CLP OD 1.65-2.05IN EG

UPC: 786210561288

Made or assembled in Canada.

Clamp, Heavy Duty Cable, Outer Diameter of Cable or Pipe 1.65-2.05 Inch/42-52mm, Rigid Conduit 1-1/2 Inch, EMT Conduit 1-1/2 Inch, Electro-Galvanized Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Hose or pipe clamps

Special Features

Available in double or triple configurations. Example: Double = CH128-047EG, Triple = CH138-047EG

Application

For metal framing

Specifications

Material

Steel

Finish

SilverGalv/Electro-Galavanized

Classifications

Brand Name

Superstrut

Compliance and Certifications

RoHS RoHS3 Compliant
ETIM EC002470 Mounting clamp for cable protection tubes

Material

Steel

Surface protection

Galvanic/electrolytic zinc plated

Rotatable

N

Documents/Support Tools

Sales Drawing

Click here