text.skipToContent text.skipToNavigation

Catalog No. : CH118-175SS

Description:  HD CBL CLP OD 1.33-1.75IN SS

UPC: 786210074115

Made or assembled in Canada.

Clamp, Heavy Duty Cable, Outer Diameter of Cable or Pipe 1.33-1.75 Inch/34-44mm, Rigid Conduit 1-1/4 Inch, EMT Conduit 1-1/4 Inch, Stainless Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Hose or pipe clamps

Special Features

Installs quickly and easily, requires only a screwdriver for installation.

Application

One piece installation, no screws or bolts to drop.

Specifications

Material

Stainless Steel

Classifications

Brand Name

Superstrut

ETIM EC002470 Mounting clamp for cable protection tubes

Material

Stainless steel

Rotatable

N

Documents/Support Tools

Sales Drawing

Click here