Catalog No. : CH118-135SS
Description: HD CBL CLP OD 1-1.35IN SS
UPC: 786210562018
Made or assembled in Canada.
Clamp, Heavy Duty Cable, Outer Diameter of Cable or Pipe 1.00-1.35 Inch/26-36mm, Rigid Conduit 1 Inch, EMT Conduit 1 Inch, Stainless Steel
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
Descriptors
Category |
Hose or pipe clamps |
Special Features |
Available in double or triple configurations. Example: Double = CH128-047EG, Triple = CH138-047EG |
Application |
For metal framing |
Specifications
Material |
Stainless Steel |
Classifications
Brand Name |
Superstrut |
ETIM Classification
ETIM
EC002470 Mounting clamp for cable protection tubes
Material |
Stainless steel |
Rotatable |
N |
Documents/Support Tools
Sales Drawing |