text.skipToContent text.skipToNavigation

Catalog No. : CH118-125SS

Description:  HD CBL CLP OD 0.85-1.25IN SS

UPC: 616013126004

Made or assembled in Canada.

Clamp, Heavy Duty Cable, Outer Diameter of Cable or Pipe .85-1.25 Inch/22-27mm, Rigid Conduit 3/4 Inch, EMT Conduit 1 Inch, Stainless Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Hose or pipe clamps

Special Features

One piece installation, no screws or bolts to drop.

Specifications

Material

Stainless Steel

Number Of Holes

0

Classifications

Brand Name

Superstrut

Dimensions

Maximum Clamp Diameter

1-1/4 in

Minimum Clamp Diameter

3/4 in

Sustainability

Environmental product declaration

EPD Galvanized Superstrut® channels US

EPD Kindorf® Galv-Krom® steel channel and Right angle slotted metal framing US

EPD Superstrut Steel channels - CA

EPD C-105 & C-106 & C-200 Kindorf® Pipe straps ®brands US

EPD Superstrut Stainless Steel channels - CA

Documents/Support Tools

Sales Drawing

Click here