text.skipToContent text.skipToNavigation

Catalog No. : CH118-081SS

Description:  HD CBL CLP OD 0.5-0.81IN SS

UPC: 786210561370

Made or assembled in Canada.

Clamp, Heavy Duty Cable, Outer Diameter of Cable or Pipe .50-.81 Inch/13-21mm, Rigid Conduit 1/2 Inch, EMT Conduit 1/2 Inch, Stainless Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Hose or pipe clamps

Special Features

Available in double or triple configurations. Example: Double = CH128-047EG, Triple = CH138-047EG

Application

For metal framing

Specifications

Material

Stainless Steel

Classifications

Brand Name

Superstrut

ETIM EC002470 Mounting clamp for cable protection tubes

Material

Stainless steel

Rotatable

N

Documents/Support Tools

Sales Drawing

Click here