text.skipToContent text.skipToNavigation

Catalog No. : CH118-055EG

Description:  HD CBL CLP OD 0.4-0.55IN EG

UPC: 786210717678

Made or assembled in Canada.

Clamp, Heavy Duty Cable, Outer Diameter of Cable or Pipe .40-.55 Inch/10-14mm, Electro-Galvanized Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Hose or pipe clamps

Special Features

Installs quickly and easily, requires only a screwdriver for installation.

Application

One piece installation, no screws or bolts to drop.

Specifications

Material

Steel

Finish

SilverGalv/Electro-Galvanized

Number Of Holes

0

Classifications

Brand Name

Superstrut

Dimensions

Maximum Clamp Diameter

0.55 in , 14mm

Minimum Clamp Diameter

0.40 in , 10mm

ETIM EC002470 Mounting clamp for cable protection tubes

Material

Steel

Surface protection

Galvanic/electrolytic zinc plated

Rotatable

N

Documents/Support Tools

Sales Drawing

Click here