text.skipToContent text.skipToNavigation

Catalog No. : CGB397-G

Description:  PVC CTD CORD CONN HUB1IN GRY

UPC: 704508360535

PVC Coated Cord Connector, 1 Inch, Cord Range Diameter .750-.875, Inside Body Diameter .969, Gray, Steel Body, Aluminum Gland Nut, Neoprene Bushing
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable gland connector

Special Features

PVC Coated for Corrosion Resistance

Application

Provide a Means for Passing a Cord Cable Into an Enclosure Through a Bulkhead

Specifications

Conductor Range

0.750-0.875 Inch

Material

Steel

Color

Gray

NEMA Rating

3R

Classifications

Brand Name

Ocal

Standard

UL E23223

Dimensions

Size

1 Inch

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC000441 Cable gland

Thread type

NPT

Nominal thread size inch/gas pipe thread

1 inch

Suitable for cable diameter

19.05-22.225 mm

Material

Metal

Material quality

Steel

Surface protection

Other

Colour

Light grey

Model

Straight