text.skipToContent text.skipToNavigation

Catalog No. : CGB192-G

Description:  PVCCTD CORDCONN .125-.25 HUB1/2IN G

UPC: 704508360016

PVC Coated Cord Connector, 1/2 Inch, Cord Range Diameter .125-.250, Inside Body Diameter .625, Gray, Steel Body, Aluminum Gland Nut, Neoprene Bushing
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable gland connector

Special Features

PVC Coated for Corrosion Resistance

Application

Provide a Means for Passing a Cord Cable Into an Enclosure Through a Bulkhead

Specifications

Conductor Range

0.125-0.250 Inch

Material

Steel Body, Aluminum Glandnut

Color

Gray

NEMA Rating

3R

Classifications

Brand Name

Ocal

Standard

UL E23223

Dimensions

Size

1/2 Inch

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC000441 Cable gland

Thread type

NPT

Nominal thread size inch/gas pipe thread

1/2 inch

Suitable for cable diameter

3.175-6.35 mm

Material

Metal

Material quality

Steel

Surface protection

Other

Colour

Light grey

Model

Straight