Alternate Catalog No. : CFT 6S-J
Catalog No. : CFT6S-J
Description: CU FULL TEN COMP SPLICE 6SLD 2-1/4
UPC: 783786712731
Copper Full Tension Compression Splices - CFT Series, wire size 6 Solid Copper, length 2-1/4 inch, installing dies - J161.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- All Splices Marked with Wire Size, Installation Die Codes and Compression Locations, Providing Easy Identification for Easy Installation
- Designed to Develop 95 Percent or More of the Conductor's Rated Strength
- Meets or Exceeds ANSI C119.4 Specifications
Descriptors
Category |
Wire or cable compression splice |
Special Features |
Designed to develop 95 Percent or more of the conductors rated strength. All splices are marked with conductor size, installing die references, and compression locations. |
Specifications
Connection |
Compression |
Conductor Range |
#6 SOL |
Material |
Copper |
Classifications
Brand Name |
Homac |
Dimensions
Size |
2-1/4 inch Length |