Alternate Catalog No. : CFT 4-P
Catalog No. : CFT4-P
Description: Copper Full Ten Comp Splice 4(7)Str
UPC: 783786712717
Copper Full Tension Compression Splices - CFT Series, wire size 4/7 Stranded Copper, length 2-3/4 inch, installing dies - P162.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- All Splices Marked with Wire Size, Installation Die Codes and Compression Locations, Providing Easy Identification for Easy Installation
- Designed to Develop 95 Percent or More of the Conductor's Rated Strength
- Meets or Exceeds ANSI C119.4 Specifications
Descriptors
Category |
Wire or cable compression splice |
Special Features |
Full Tension. Marked with Wire Size and Installation Die Codes |
Application |
Provides High Conductivity for Full-Tension Applications. |
Specifications
Connection |
Compression |
Conductor Range |
#4 (7) STR |
Number Of Conductors |
2 |
Material |
Copper |
Insulation |
None |
Classifications
Brand Name |
Homac |
Standard |
ANSI C119.4 |
Dimensions
Size |
length 2-3/4 inch, |