Catalog No. : CFSRL-G
Description: PVC CTD VERT MNT BOX CVR 1-9/16IN
UPC: 704508026806
PVC Coated Device Box Cover, Vertical Single Receptacle, Box Mount, 1 Gang, Nominal Size 1-9/16 Inch, Maximum Device Face Diameter 1.600 Inch, Die Cast Aluminum, Gray
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Electrical box covers |
Special Features |
PVC Coated for Corrosion Resistance |
Specifications
Material |
Aluminum |
Finish |
PVC Coated |
Color |
Gray |
Knockouts |
Yes |
Classifications
Brand Name |
Ocal |
Dimensions
Size |
1-9/16 Inch |
ETIM Classification
ETIM
EC002655 Cover for box/housing for surface mounting on the wall/ceiling
Shape |
Rectangular |
Type of fastening |
Screwing |
Model |
Other |
Colour |
Grey |
With connection cable |
N |