Catalog No. : CFSR-L
Description: 1G,FS/FD CVR,SGL RCPT,BX MT,1.600
UPC: 42269442405
Descriptors
|
Category |
Electrical box covers |
|
Special Features |
Clean Cover Edges Provide Good Gasket Sealing |
|
Application |
For Use with Rigid/IMC Conduits |
Specifications
|
Material |
Aluminum Die Cast |
|
Number Of Outlet |
1 |
Classifications
|
Brand Name |
T&B Rigid Fittings |
|
Standard |
UL E28688, CSA |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 16807 | 441302 | N/A | N/A | N/A |
| UL | E28688 | N/A | QCIT | N/A | N/A |
|
Shape |
Rectangular |
|
Type of fastening |
Screwing |
|
Model |
Other |
|
Colour |
Grey |
|
With connection cable |
N |
Documents/Support Tools
|
Sales Drawing |