Catalog No. : CFS22-1
Description: CU HTYPE COMP CONN MAIN4 2 TAP6 4 2
UPC: 783786092208
Copper H-Type Compression Connector Main: 4, 2 Solid Copper, 4 Stranded Copper, Tap: 6, 4, 2 Solid Copper
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made of Pure Electrolytic Copper for High Conductivity
- Full-Length Tab Makes Installation Easy
- Installs with Standard Compression Tools and Dies
- RUS Accepted
Descriptors
Category |
Wire connectors |
Special Features |
Efficient Design Requires Less Crimping Force. Full Length Tab makes Installation Easy. Installs with Standard Compression Tools and Dies. RUS Accepted. |
Specifications
Connection |
Compression |
Material |
Copper |
Finish |
Bare |
Insulation |
None |
Classifications
Brand Name |
Blackburn |
Standard |
RUS Accepted |
Dimensions
Size |
13/16 inch Length |
Wire Size |
Main .258 to .204 in , Tap .162 to .258 in |
Documents/Support Tools
Sales Drawing |