Alternate Catalog No. : CFL 4/0-238
Catalog No. : CFL4/0-238
Description: COPPER COMP LUG 4/0 2 HOLE PAD
UPC: 783786712663
Tin-Plated Copper Compression Lug, 4/0 Stranded Copper Wire, Bolt size 3/8 inch, Two Hole Pad. Length 4-3/4 inch. Dies TW-TY 54 15 5/8-1
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Cable or wire lug |
Application |
For 4/0 Stranded Copper Connections |
Specifications
Cable Size |
4/0 STR Copper AWG |
Number Of Holes |
2 |
Insulation |
None |
Material |
Copper - Tin-Plated |
Connection |
Compression |
Classifications
Brand Name |
Homac |
Dimensions
Size |
4-3/4 inch long |