text.skipToContent text.skipToNavigation

Alternate Catalog No. : CFG 8 CSH

Catalog No. : CFG8CSH

Description:  AL MULTI PORT TERM 8 6 HEX HEAD

UPC: 783786712403

Aluminum Connectors - 95 Series Terminal Kits. Force-Fit kit, concentric 8, Solid 6, die reference 5/8,BG,687,243,TU,52,8A, Hex Headed Bolt
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Three Die Sets Install the Complete Range of Lugs, from #8 to 350 kcmil.
  • Lugs Prefilled with Oxide Inhibiting Compound and Capped to Prevent Oxidation and Keep Out Moisture.

Descriptors

Category

Electrical underground bus connector

Special Features

Three Die Sets Install the Complete Range of Lugs from #8 to 350 kcmil. Lugs Prefilled with Oxide-Inhibiting Compound and Capped to Prevent Oxidation and Keep out Moisture. Insulating Flood-Seal Rocket.

Application

Multi-port Connector

Specifications

Connection

Compression

Conductor Range

#8 STR AWG , #6 SOL AWG

Material

Aluminum Lug

Color

Black

Insulation

yes

Mounting

Hex Head Mounting Bolt

Classifications

Brand Name

Homac

Documents/Support Tools

Instruction Sheet

Click here

SDS

Click here