Alternate Catalog No. : CFG 8 CS
Catalog No. : CFG8CS
Description: AL MULTI PORT TERM FLOODSEAL 8 6 HS
UPC: 783786712380
Aluminum Flood-Seal Multi-Port Connectors - 95 Series Terminal Kits. Force-Fit kit, concentric 8, Solid 6, die reference 5/8,BG,687,243,TU,52,8A
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Three Die Sets Install the Complete Range of Lugs, from #8 to 350 kcmil.
- Lugs Prefilled with Oxide Inhibiting Compound and Capped to Prevent Oxidation and Keep Out Moisture.
Descriptors
Category |
Electrical underground bus connector |
Special Features |
Three Die Sets Install the Complete Range of Lugs from #8 to 350 kcmil. Lugs Prefilled with Oxide-Inhibiting Compound and Capped to Prevent Oxidation and Keep out Moisture. Insulating Flood-Seal Rocket. |
Application |
Multi-port Connector |
Specifications
Connection |
Compression |
Conductor Range |
#8 STR AWG , #6 SOL AWG |
Material |
Aluminum Lug |
Color |
Black |
Insulation |
yes |
Mounting |
Allen Head Mounting Bolt |
Classifications
Brand Name |
Homac |